
Refrigerant distributor, RD 79, 24 pc, 10.1 mm
069G500624
Type designation: RD79-D10,1-B24, Inlet connection type: Solder, ODM, Number of holes: 24, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 10.1
069G500624
Product specifications
Characteristic | Value |
|---|---|
| Approval | UL |
| Body size | 79 |
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Inlet connection type | Solder, ODM |
| Inlet size [mm] | 28.00 mm |
| Material Description | RD79-D10,1-B24 Ref. Distributor I/6 |
| Max. Working Pressure [bar] | 49.0 bar |
| Max. Working Pressure [psig] | 711 psig |
| Nozzle size [mm] | 10.10 mm |
| Number of holes | 24 pc |
Characteristic | Value |
|---|---|
| Outlet size [mm] | 6.00 mm |
| Packing format | Industrial pack |
| Product group | Refrigerant distributors |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Refrigerant distributor |
| Product Type | RD 79 |
| Quantity per packing format | 6 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 4f4fef9b-902c-476d-8c78-bf6cfd24fc45 |
| SCIP dossier product name | RD 21-62 -2 |
| Type designation | RD79-D10,1-B24 |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.807 Kilogram |
| Net weight | 0.807 Kilogram |
| Volume | 0.93 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422017196 |
| Proposition 65 | Cancer and Reproductive Harm |