Danfoss logo
Pic. R45

Micro Plate heat exchanger, MPHE H118L-CZ, Number of plates: 88

111H0401

Max. Working Pressure [bar]: 35, Heat pump, Function: Condenser, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationHeat pump
ApprovalCECRNEACUAUL
Brazing materialCopper brazing
China RoHS complianceYes
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionCondenser
Function noteNull
H1 conn. sizeNull
H1 conn. typeNull
H2 conn. sizeNull
H2 conn. typeNull
H3 conn. sizeH3/4
H3 conn. typeSolder connection
H4 conn. sizeH7/8
H4 conn. typeSolder connection
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
Material DescriptionHeat Exchanger H118L-CZ-88(44/21+21)
Characteristic
Value
Max working pressure [psi]508 psi
Max. Working Pressure [bar]35.0 bar
Model No.118
Number of plates88
Packing formatSingle pack
PED categoryIII
Plate material no.AISI 316L
Plate patternZ
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE H118L-CZ
Q1 conn. size rangeK2.5
Q1 conn. typeVictaulic connection
Q2 conn. size rangeK2.5
Q2 conn. typeVictaulic connection
Q3 conn. size rangeH3/4
Q3 conn. typeSolder connection
Q4 conn. size rangeH7/8
Q4 conn. typeSolder connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationH118L-CZ

General specifications

Characteristic
Value
Gross weight40 Kilogram
Net weight31.8 Kilogram
Volume101.52 Liter
Characteristic
Value
EAN/UPC5715255164906
Proposition 65Cancer and Reproductive Harm