Danfoss logo
HJM/Z040 & HJM/Z044 & HJM/Z050 & HJM/Z056 & HJM/Z064 & LJZ108 & LJZ136 D20

Optyma™, OP-HJZ050D20E

115F0100

Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R513A; R448A; R449A, Compressor power supply [V]: 400/3/50

Product specifications

Characteristic
Value
Air flow @ 60Hz [m³/h]6300 m³/h
ApplicationsHBPMBP
China RoHS complianceOut of scope
Compressor modelMTZ050-4
Compressor power supply [V]400/3/50
Condenser typeJ8
Contains batteriesNo
CoolselectorFilterActive models
DescriptionOP-HJZ050D20E
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeE
EU RoHS complianceOut of scope
FamilyOptyma™
Fan current @ 50Hz [A]2.60 A
Fan diameter [mm]457 mm
Fan power consumption @ 50Hz [W]375 W
Fan power consumption @ 60Hz [W]450 W
Fan power supply [V/Ph/Hz]230/1/50
Frequency [Hz]50/60 Hz
High value of nominal voltage at 50Hz [V]415 V
High value of nominal voltage at 60Hz [V]460 V
HMBP Cooling capacity [kW] (R513A/R134a)4.39 kW
HMBP Cooling capacity range [kW] (R513A/R134a)3.7 to 7 kW
LBP Cooling capacity [kW] (R452A)1.7 kW
Characteristic
Value
LBP Cooling capacity range [kW] (R452A)1.6 to 3.6 kW
Low value of nominal voltage at 50Hz [V]380 V
Low value of nominal voltage at 60Hz [V]460 V
Material DescriptionCONDENSING UNIT HJZ050D20E
MBP Cooling capacity [kW] (R449A)6.75 kW
MBP Cooling capacity range [kW] (R22)Not available for this condition / refrigerant
MBP Cooling capacity range [kW] (R449A)3.7 to 8.3 kW
Model numberOP-HJZ050D20E
No. of phases (compressor)3
No. of phases (fan)1
Number of fans1
Phase3
Product groupCondensing Units
Product lineCondensing Units
Product nameBare unit
Product TypeOptyma™ D20
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR134aR404AR448AR449AR452AR513A
Segment usageMedium Back Pressure
Speed PlatformFixed-speed
TechnologyReciprocating
VersionD20
VersionDescriptionD20 : Optyma Commercial and/ or Slim Pack - Standard version

General specifications

Characteristic
Value
Gross weight104 Kilogram
Net weight91 Kilogram
Characteristic
Value
Volume523.688 Liter
Proposition 65Cancer and Reproductive Harm