Danfoss logo
 HJM/Z019 & HJM/Z022 & LJZ048 & LJZ068 D20

Optyma™, OP-HJM019D20V

115F0004

Segment usage: Medium Back Pressure, Refrigerants: R22, Compressor power supply [V]: 380/3/60

Product specifications

Characteristic
Value
Air flow @ 60Hz [m³/h]2400 m³/h
ApplicationsMBP
China RoHS complianceOut of scope
Compressor modelMT19-4
Compressor power supply [V]380/3/60
Condenser typeD8
Contains batteriesNo
CoolselectorFilterActive models
DescriptionOP-HJM019D20V
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeV
EU RoHS complianceOut of scope
FamilyOptyma™
Fan current @ 60Hz [A]1.10 A
Fan diameter [mm]355 mm
Fan power consumption @ 50Hz [W]200 W
Fan power consumption @ 60Hz [W]240 W
Fan power supply [V/Ph/Hz]230/1/60
Frequency [Hz]60 Hz
Characteristic
Value
High value of nominal voltage at 60Hz [V]400 V
Low value of nominal voltage at 60Hz [V]380 V
Material DescriptionCONDENSING UNIT HJM019D20V
Model numberOP-HJM019D20V
No. of phases (compressor)3
No. of phases (fan)1
Number of fans1
Phase3
Product groupCondensing Units
Product lineCondensing Units
Product nameBare unit
Product TypeOptyma™ D20
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR22
Segment usageMedium Back Pressure
Speed PlatformFixed-speed
TechnologyReciprocating
VersionD20
VersionDescriptionD20 : Optyma Commercial and/ or Slim Pack - Standard version

General specifications

Characteristic
Value
Gross weight55 Kilogram
Net weight50 Kilogram
Characteristic
Value
Volume277.2 Liter
Proposition 65Cancer and Reproductive Harm