Danfoss logo
OP-MGRN171MTC25E - OP-MGRN215MTC25E - OP-MGRN271MTC25E

Optyma™, OP-MGRN171MTC25E

114X5780

Segment usage: Medium Back Pressure, Refrigerants: R404A; R407C; R507A; R452A; R407A; R134a; R407F; R448A; R449A, Compressor power supply [V]: 400/3/50

Product specifications

Characteristic
Value
Air flow @ 50Hz [m³/h]10700 m³/h
ApplicationsMBP
ApprovalCE
CE markYes
China RoHS complianceOut of scope
Compressor modelMTZ100-4
Compressor power supply [V]400/3/50
Condenser typeJ7
Connection typeSolder
Contains batteriesNo
CoolselectorFilterActive models
DescriptionOP-MGRN171MTC25E
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeE
EU RoHS complianceOut of scope
FamilyOptyma™
Fan blade size [mm]560.000 mm
Fan cowl/grill typeCowl
Fan current @ 50Hz [A]1.78 A
Fan power consumption @ 50Hz [W]390 W
Fan power output @ 50Hz [W]222 W
Fan power supply [V/Ph/Hz]230/1/50
Fan voltage @ 50Hz (max) [V] [Max]230 V
Fan voltage @ 50Hz (max) [V] [Min]207 V
Frequency [Hz]50 Hz
High value of nominal voltage at 50Hz [V]440 V
Length [mm]870.0 mm
Characteristic
Value
Liquid line connection [in]5/8 in
Low value of nominal voltage at 50Hz [V]360 V
Material DescriptionOP-MGRN171MTC25E
Model numberOP-MGRN171MTC25E
No. of phases (compressor)3
No. of phases (fan)1
Number of fans2
Phase3
Product groupCondensing Units
Product lineCondensing Units
Product nameBare unit
Product TypeOptyma™ C25
REACH Candidate List substancesLead (CAS no. 7439-92-1)Cobalt dichloride (CAS no. 7646-79-9)N,N-dimethylacetamide (CAS no. 127-19-5)
Receiver approvalCE
Receiver volume [L]14.0 L
RefrigerantsR134aR404AR407AR407CR407FR448AR449AR452AR507A
SCIP dossier no.0f2157a3-6538-497a-b823-b259b0290682
SCIP dossier product nameOPTYMA C25
Segment usageMedium Back Pressure
Sound power @ 50Hz [db(A)]87 dBA
Suction connection size [in]1-1/8 in
Total height [mm]837.0 mm
VersionC25
Voltage 50Hz [V]360 V
Voltage 50Hz [V] [Max]440 V
Width [mm]1500.00 mm

General specifications

Characteristic
Value
Gross weight206.7 Kilogram
Net weight176 Kilogram
Volume1781.322 Liter
Characteristic
Value
EAN/UPC5702428562768
Proposition 65Cancer and Reproductive Harm