
Optyma™ Plus, OP-MPIM068MLP00G
114X4307
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R407A; R134a; R454C; R407F; R513A; R448A; R455A; R449A, Compressor power supply [V]: 230/1/50
114X4307
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 50Hz [m³/h] | 5200 m³/h |
| Applications | MBP |
| Approval | CE |
| Capacity Control | Fixed speed |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Compressor Low pressure volume (L) | 3.70 L |
| Compressor model | MLZ030T5 |
| Compressor power supply [V] | 230/1/50 |
| Condenser Coil Internal Volume [L] | 1.62 L |
| Condenser type | G7 |
| Connection type | Solder |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-MPIM068MLP00G |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | G |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ Plus |
| Fan blade size [mm] | 560.000 mm |
| Fan cowl/grill type | H3 |
| Fan current @ 50Hz [A] | 1.60 A |
| Fan diameter [mm] | 560 mm |
| Fan power consumption @ 50Hz [W] | 140 W |
| Fan power output @ 50Hz [W] | 72 W |
| Fan power supply [V/Ph/Hz] | 230/1/50 |
| Filter Drier Volume (L) | 0.35 |
| Frequency [Hz] | 50 Hz |
| High value of nominal voltage at 60Hz [V] | 255 V |
| HMBP Cooling capacity [kW] (R513A) | 4.74 kW |
| HMBP Cooling capacity range [kW] (R513A) | 3.7 to 7 kW |
| LBP Cooling capacity range [kW] (R452A) | Not available for this condition / refrigerant |
| Length [mm] | 531.0 mm |
| Liquid line connection [in] | 5/8 in |
| Low value of voltage range at 60Hz [V] | 187 V |
| LRA | 127 A |
Characteristic | Value |
|---|---|
| Material Description | OP-MPIM068MLP00G |
| MBP Cooling capacity [kW] (R449A) | 7.41 kW |
| MBP Cooling capacity range [kW] (R449A) | 8.3 to 17 kW |
| MCC | 33.9 A |
| Min fuse rating [A] | 40 A |
| Model number | OP-MPIM068MLP00G |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Package unit |
| Product Type | Optyma™ Plus P00 (A2L) |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)N,N-dimethylacetamide (CAS no. 127-19-5)Cobalt dichloride (CAS no. 7646-79-9)BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7) |
| Receiver approval | CEEAC |
| Receiver type | Vertical |
| Receiver volume [L] | 6.2 L |
| Refrigerants | R134aR404AR407AR407FR448AR449AR452AR454CR455AR513A |
| RLA | 21.7 A |
| SCIP dossier no. | 79e44f1b-ab3b-44c1-b280-ba3435673604 |
| SCIP dossier product name | OPTYMA P00 G7 J7 |
| Segment usage | Medium Back Pressure |
| Sound power @ 50Hz [db(A)] | 79 dBA |
| Sound pressure level 50Hz (@1 m distance) [db(A)] | 62 dBA |
| Sound pressure level 50Hz (@10 m distance) [db(A)] | 42 dBA |
| Speed Platform | Fixed-speed |
| Suction connection size [in] | 3/4 in |
| Technology | Scroll |
| Total height [mm] | 965.0 mm |
| Version | P00 |
| Voltage 50Hz [V] | 187 V |
| Voltage 50Hz [V] [Max] | 255 V |
| Volume (L) | 0.171 L |
| Width [mm] | 1441.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 137 Kilogram |
| Net weight | 101 Kilogram |
| Volume | 738.39 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424592516 |
| Proposition 65 | Cancer and Reproductive Harm |