
Connector, Washer
119-3042
Ws 1/4 X 0.73 X 0.07 Fw Sd
119-3042
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Ws 1/4 X 0.73 X 0.07 Fw Sd |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Connector |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | WS 1/4 x 0.73 x 0.07 FW SD |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Washer |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.023 Kilogram |
| Net weight | 0.02 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.001 Liter |
| EAN/UPC | 5715162721001 |