Electrical component, Capacitor
118U5567
Start Capacitor 100MFD
118U5567
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Description | Start Capacitor 100MFD |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | SPAREPART, START CAPACITOR 100MFD (Arist |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Capacitor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.25 Kilogram |
| Net weight | 0.23 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.944 Cubic decimeter |
| EAN/UPC | 5715162863169 |