Miscellaneous, Filter
118U4079
EMC/RFI Filter FN8288
118U4079
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | EMC/RFI Filter FN8288 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Miscellaneous |
| Material Description | SPARE PART, EMC/RFI FILTER FN8288 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Miscellaneous |
| Product Type | Filter |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.149 Kilogram |
| Net weight | 0.8 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.682 Liter |
| EAN/UPC | 5702424224080 |