
Electrical component, Start capacitor
8173001
Start capacitor 330V, 98 µF
8173001
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Start capacitor 330V, 98 µF |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | CAPACITOR 100µF 330V+R |
| Packing format | Multi pack |
| Packing quantity | 10 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Start capacitor |
| UL mark | Yes |
| Usage | CSR starting kitsHLM068-081HLP068-081HRH051-056HRM058-060HRP058-060MLM038-048, MLZ038-048 all code 5 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.9 Kilogram |
| Net weight | 0.15 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.741 Liter |
| EAN/UPC | 5702428586795 |