
Connector, Gasket
8156130
Gasket, 1"
8156130
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Gasket, 1" |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Connector |
| In scope of WEEE | No |
| Material Description | COMP GASKET ROTOLOCK 1" |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Packing quantity | 10 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Connector |
| Product Type | Gasket |
| REACH Candidate List substances | No |
| Usage | Models with 1" rotolock connection |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.04 Kilogram |
| Net weight | 0.028 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.3 Liter |
| EAN/UPC | 5702428586931 |