
Connector, Gasket
8156013
Gasket set, 1-1/4", 1-3/4", 2-1/4", OSG gaskets black and white
8156013
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Gasket set, 1-1/4", 1-3/4", 2-1/4", OSG gaskets black and white |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Connector |
| In scope of WEEE | No |
| Material Description | SET OF GASKETS SCROLL |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Packing quantity | 10 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Connector |
| Product Type | Gasket |
| Usage | All rotolock modelsMFZ250, LFZ250 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.045 Kilogram |
| Net weight | 0.043 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.047 Liter |
| EAN/UPC | 5702428586955 |