
Crankcase heater, Belt heater
7773013
Belt type crankcase heater, 54 W, 400 V (NAM/LAM only)
7773013
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Belt type crankcase heater, 54 W, 400 V (NAM/LAM only) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Crankcase heater |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | C-HEATER BELT 1C 54W 400V |
| Packing format | Multi pack |
| Packing quantity | 4 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Crankcase heater |
| Product Type | Belt heater |
| UL mark | Yes |
| Usage | LT(Z)022-028MPZ038-068MT(Z)018-040NTZ048-068VTZ038-0 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.55 Kilogram |
| Net weight | 0.55 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.268 Liter |
| EAN/UPC | 5702424681791 |