
Connector, Solder sleeve adapter set
7765005
Solder sleeve adaptor set (1-3/4" rotolock, 1-1/8" ODF), (1-1/4" rotolock, 3/4" ODF)
7765005
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Solder sleeve adaptor set (1-3/4" rotolock, 1-1/8" ODF), (1-1/4" rotolock, 3/4" ODF) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Connector |
| In scope of WEEE | No |
| Material Description | SET OF BRAZED ROTOLOCKadaptS90 |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Packing quantity | 6 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Connector |
| Product Type | Solder sleeve adapter set |
| Usage | SM084.090.100SZ084.090.100 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.47 Kilogram |
| Net weight | 0.38 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.287 Liter |
| EAN/UPC | 5702428587068 |