
Connector, Valve set
7703004
Valve set, V06 (1"~1/2"), V01 (1"~3/8")
7703004
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Valve set, V06 (1"~1/2"), V01 (1"~3/8") |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I6(c) |
| Family | Connector |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | SET OF VALVES V01-V06 |
| Packing format | Multi pack |
| Packing quantity | 4 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Connector |
| Product Type | Valve set |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 25b13913-cf1d-47c1-848b-b37fc3b636d6 |
| SCIP dossier product name | Valves |
| Usage | MT(Z)018-028 (except 022-1MT(Z)028-1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.5 Kilogram |
| Net weight | 0.48 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.591 Liter |
| EAN/UPC | 5702428587105 |