
Manifold kit, Tandem kit
7702005
Tandem kit including mounting rails, piping, suction and discharge valves, PTC heaters
7702005
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Tandem kit including mounting rails, piping, suction and discharge valves, PTC heaters |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I6(c) |
| Family | Manifold kit |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | TANDEM MOUNTING SET-RECIP288-3 |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Tandem kit |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 25b13913-cf1d-47c1-848b-b37fc3b636d6 |
| SCIP dossier product name | Valves |
| Usage | MTM/MTZ288-320 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15.83 Kilogram |
| Net weight | 15.68 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 97.572 Liter |
| EAN/UPC | 5702424682019 |