Danfoss logo
VZH052 VZH065 - 8590013 - JPG

Scroll compressor, VZH065CGDMA

120G0406

Refrigerants: R452B; R410A; R454B, Segment usage: Air conditioning, Compressor power supply [V]: 380-480/3/50-60, Packing format: Industrial pack

Product specifications

Characteristic
Value
ApprovalUL
Brand techniqueScroll compressor
Capacity controlInverter
Compressor power supply [V]380-480/3/50-60
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionVZH065CGM
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]184 mm
Discharge connection height [mm]403 mm
Discharge connection pipe size [in]3/4 in
Discharge connection size [in]3/4 in
Drawing number8590013
EconomizerNo
FamilyVZH
Fitting standardODF
Frequency [Hz]15 - 100
Gauge port HPNone
Gauge port LPNone
Glass mountingThreaded
High Side TS Max150.0 °C
High Side TS Min-35.0 °C
High Side Volume0.7 L
High value of nominal voltage at 50Hz [V]480 V
High value of nominal voltage at 60Hz [V]480 V
High value of voltage range at 50Hz [V]528 V
High value of voltage range at 60Hz [V]528 V
IDVYes
In scope of WEEENo
IP protection classIP22
Liquid injectionNo
Low Side TS Max55.0 °C
Low Side TS Min-35.0 °C
Low Side Volume4.7 L
Low value of nominal voltage at 50Hz [V]380 V
Low value of nominal voltage at 60Hz [V]380 V
Low value of voltage range at 50Hz [V]342 V
Low value of voltage range at 60Hz [V]342 V
Material DescriptionVZH065CGDMA COMPRESSOR, I-PAK
Max pressure (PS) - high side41.60 bar
Max pressure (PS) - low side33.30 bar
Characteristic
Value
Maximum Operating Current [MOC]27.1 A
Model numberVZH065CGDMA
Motor protectionMotor protection by frequency converter
Mounting torque [Nm]11.00 N-m
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Number of starts per hour [Max]12
Oil charge [L]1.57 L
Oil drain1/4'' flare
Oil equalizationNone
Oil equalization torque [Nm]53 N-m
Oil level switch portYes
Oil referencePOE46-RL46HB
Oil typePOE
Packing formatIndustrial pack
Packing quantity12
Phase3
Power connectionsSpade
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor VZH
Product TypeVZH065M
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max]5.40 kg
RefrigerantsR410AR452BR454B
Rotational speed at 50Hz [rpm]3000 rpm
Rotational speed at 60Hz [rpm]3600 rpm
SCIP dossier no.c39c75f3-b3b0-4ac9-b760-85ee473c38de
SCIP dossier product nameVZH052-065
Segment usageAir conditioning
Suction connection height [mm]261 mm
Suction connection material-
Suction connection pipe size [in]7/8 in
Suction connection size [in]7/8 in
Swept volume [cm3]65.10 cm³
TechnologyScroll
Torque earth [Nm]2.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]436.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes
Viscosity [cP]46.0 cP
Winding resistance for three-phase compressors with identical windings [Ohm]0.177 Ohm

General specifications

Characteristic
Value
Gross weight34 Kilogram
Net weight32.33 Kilogram
Volume0.758 Cubic meter
Characteristic
Value
EAN/UPC5715162515334
Proposition 65Cancer and Reproductive Harm