Danfoss logo
PSH023 PSH026 PSH030 PSH034 bare - 8556131

Scroll compressor, PSH034A4DLA

120H1407

Refrigerants: R410A, Segment usage: Heating, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack

Product specifications

Characteristic
Value
ApprovalCEULUKCA
Brand techniqueScroll compressor
Capacity controlFixed speed
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.38.18.3.1
ColourBlue
Compressor power supply [V]380-415/3/50 460/3/60
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionPSH034-4D
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]243 mm
Discharge connection height [mm]509 mm
Discharge connection pipe size [in]7/8 in
Discharge connection size [in]7/8 in
Drawing number8556131a
EconomizerNo
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(a)-I6(c)7(a)7(c)-I
FamilyPSH
Fitting sleeveODF
Fitting standardODF
Frequency [Hz]50/60
Gauge port HPNone
Gauge port LPNone
Glass mountingThreaded
Glass torque [Nm]50 N-m
High Side TS Max150.0 °C
High Side TS Min-35.0 °C
High Side Volume0.7 L
High value of nominal voltage at 50Hz [V]400 V
High value of nominal voltage at 60Hz [V]460 V
High value of voltage range at 50Hz [V]440 V
High value of voltage range at 60Hz [V]506 V
IDVNo
In scope of WEEENo
IP protection classIP54 (with cable gland)
Low Side TS Max55.0 °C
Low Side TS Min-35.0 °C
Low Side Volume13.6 L
Low value of nominal voltage at 50Hz [V]380 V
Low value of nominal voltage at 60Hz [V]460 V
Low value of voltage range at 50Hz [V]340 V
Low value of voltage range at 60Hz [V]414 V
LRA158 A
Material DescriptionPSH034-4DL-INDUST
Max pressure (PS) - high side48.70 bar
Max pressure (PS) - low side33.30 bar
Characteristic
Value
Maximum Operating Current [MOC]31 A
MCC33 A
Model numberPSH034A4DLA
Motor protectionInternal overload protector
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Number of starts per hour [Max]12
Oil charge [L]3.30 L
Oil equalization1-3/4'' Rotolock
Oil reference160SZ
Oil typePOE
Packaging height [mm]750 mm
Packaging length [mm]1150 mm
Packaging weight [Kg]582 kg
Packaging width [mm]950 mm
Packing formatIndustrial pack
Packing quantity8
Phase3
Power connectionsScrew 4.8 mm
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor PSH
Product TypePSH034
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max]7.90 kg
RefrigerantsR410A
RLA23.6 A
Rotational speed at 50Hz [rpm]2900 rpm
Rotational speed at 60Hz [rpm]3500 rpm
SCIP dossier no.d34ab22c-47b3-49c1-9951-6c68f577996f
SCIP dossier product namePSH019-039
Segment usageHeating
Shipped instructionsInstallation instructions
Shipped moduledischarge temperature sensorliquid injection valveOperating control system (OCS) mounted in terminal boxsurface sump heater
Shipped mountingMounting kit with grommets, bolts, nuts, sleeves and washers
Shipped oilInitial oil charge
Suction connection height [mm]278 mm
Suction connection material-
Suction connection pipe size [in]1-3/8 in
Suction connection size [in]1-3/8 in
Swept volume [cm3]151.20 cm³
TechnologyScroll
Test dif [bar] [Max]37 bar
Test HP [bar] [Max]48.7 bar
Test LP [bar] [Max]33.3 bar
Torque earth [Nm]2.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]540.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes
Viscosity [cP]32.0 cP

General specifications

Characteristic
Value
Gross weight73.5 Kilogram
Net weight69.5 Kilogram
Volume0.1 Cubic meter
Characteristic
Value
EAN/UPC5702424542207
Proposition 65Cancer and Reproductive Harm