
Spare part, EVSI 15-50 EV220B 15-50 FKM
032U0683
Product type: Spare part, Used for product: EVSI 15-50 EV220B 15-50 FKM, Service kit
032U0683
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| Description | Adjustable Orifice Kit |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Spare part Adjustable Orifice Kit FKM |
| Packing format | Multi pack |
| Parts included | Equalizing orificeGasketO-ring |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | No |
| Seal Material | FKM |
| Type designation | Adjustable orifice |
| Used for product | EVSI 15-50 EV220B 15-50 FKM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.014 Kilogram |
| Net weight | 0.012 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.02 Liter |
| EAN/UPC | 5702423137824 |