
Spare part, BA/BB Coils
032U0079
Product type: Spare part, Used for product: BA/BB Coils, Service kit
032U0079
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| Description | Spare Part for Coils |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Spare part Service kit BA/BD Coil |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Nut and snap for screw-on coil |
| Used for product | BA/BB Coils |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.004 Kilogram |
| Net weight | 0.002 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.033 Liter |
| EAN/UPC | 5702423025909 |