
Solenoid valve, EV220W, Function: NO, G, 1/2, 4 m³/h, EPDM
042U413332
Approval: CE; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Solenoid valves, Fluid controls, Quick selector, Solenoid valves, fluid controls, Quick selector, Solenoid valves, Fluid controls, Quick selector
042U413332
Product specifications
Characteristic | Value |
|---|---|
| Actuator | W |
| Actuator size | 9 mm clip-on W |
| Actuator size [in] | 0.35 in |
| Actuator system [mm] | 9.0 mm |
| Ambient temperature max. [°C] | 50 °C |
| Ambient temperature max. [°F] | 122 °F |
| Application | Open |
| Approval | CEWRAS |
| Body material | Brass |
| CE evaluated | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Coil option | Clip-on |
| Coil type | AS |
| Connection Internal/External | Internal |
| Connection material | Brass |
| Connection size [in] | 1/2 |
| Connection standard | ISO 228-1 |
| Connection type | G |
| Contains batteries | No |
| Cv value [gal/min] | 4.600 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 10.000 bar |
| Differential pressure [bar] [min] | 0.300 bar |
| Differential pressure [psi] [max] | 145.000 psi |
| Differential pressure [psi] [min] | 4.350 psi |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical connection | Spade DIN 43650-A |
| Enclosure rating IP | IP65 |
| Est. time to close, water [ms] | 400 ms |
| Est. time to open, water [ms] | 100 ms |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow direction | Single-flow |
| Flow direction indicator | Embossed 1-way arrow |
| Frequency [Hz] | 50/60 Hz |
| Function | NO |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Kv value [m³/h] | 4.000 m³/h |
| Material Description | Valve EV220W 14B G 12E NO000 AS230CS |
| Max. test pressure [bar] | 15.0 bar |
| Max. test pressure [psig] | 217.5 psig |
| Max. Working Pressure [bar] | 10.0 bar |
| Max. Working Pressure [psig] | 145 psig |
| Max. Working Pressure note | WRAS - medium temp. max 50° C |
| Media recommendations | Water & Brine |
| Medium temperature range [°C] [max] | 100 °C |
| Medium temperature range [°C] [min] | -30 °C |
| Medium temperature range [°F] [max] | 212 °F |
| Medium temperature range [°F] [min] | -22 °F |
| Number of ways | 2/2 |
| Operation | Servo-operated (diaphragm) |
| Orifice size [mm] | 14.00 mm |
| Orifice size fraction [in] | 4/16 in |
| Packing format | Multi pack |
| Power consumption [W] 50Hz | 8.0 W |
| Power consumption [W] 60Hz | 7.0 W |
| Product accessories | Solenoid coil accessoriesSolenoid valve accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EV220W |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 251bcd5a-3b75-4c2a-9b66-d0bbba166a77 |
| SCIP dossier product name | EV220W- solenoid valve |
| Seal Material | EPDM |
| Serviceable | No |
| Specification key | EV220W 14B G 12E NO000 AS230CS |
| Supply voltage [V] AC | 230 V |
| Supply voltage 50Hz Max [V] | 230 V |
| Supply voltage 60Hz Max [V] | 240 V |
| Supply voltage 60Hz Min [V] | 208 V |
| Type designation | EV220W 14 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.705 Kilogram |
| Net weight | 0.669 Kilogram |
| Volume | 0.834 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428537810 |
| Proposition 65 | Cancer and Reproductive Harm |