
Solenoid valve, EV220A, Function: NC, G, 2, 32 m³/h, EPDM
042U4089
Approval: CE, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EV220A, Quick selector, EV220A, EV220A, Quick selector, Quick selector
Recommended replacement: 042U4650
042U4089
Product specifications
Characteristic | Value |
|---|---|
| Actuator | A |
| Actuator size | 9 mm |
| Actuator size [in] | 0.35 in |
| Actuator system [mm] | 9.0 mm |
| Ambient temperature max. [°C] | 50 °C |
| Ambient temperature max. [°F] | 122 °F |
| Application | Open |
| Approval | CE |
| Body material | Brass |
| CE evaluated | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Connection Internal/External | Internal |
| Connection material | Brass |
| Connection size [in] | 2 |
| Connection standard | ISO 228-1 |
| Connection type | G |
| Contains batteries | No |
| Cv value [gal/min] | 37.000 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 16.000 bar |
| Differential pressure [bar] [min] | 0.300 bar |
| Differential pressure [psi] [max] | 232.000 psi |
| Differential pressure [psi] [min] | 4.350 psi |
| Est. time to close, water [ms] | 10000 ms |
| Est. time to open, water [ms] | 5000 ms |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow direction | Single-flow |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 1 |
| Function | NC |
Characteristic | Value |
|---|---|
| Kv value [m³/h] | 32.000 m³/h |
| Material Description | Valve EV220A 50B G 2E NC000 |
| Max media viscosity [cSt] | 50 cSt |
| Max. test pressure [bar] | 24.0 bar |
| Max. test pressure [psig] | 348.0 psig |
| Max. Working Pressure [bar] | 16.0 bar |
| Max. Working Pressure [psig] | 232 psig |
| Media recommendations | Water & Brine |
| Media tolerance comments | Neutral media |
| Medium temperature range [°C] [max] | 100 °C |
| Medium temperature range [°C] [min] | -30 °C |
| Medium temperature range [°F] [max] | 212 °F |
| Medium temperature range [°F] [min] | -22 °F |
| Number of ways | 2/2 |
| Operation | Servo-operated (diaphragm) |
| Orifice size [mm] | 50.00 mm |
| Orifice size fraction [in] | 2 in |
| Packing format | Single pack |
| Parts Program name | EV220A |
| Product accessories | Solenoid valve accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EV220A |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 481e69a1-f151-484d-b74f-362eac5dc9de |
| SCIP dossier product name | Valve EV220A |
| Seal Material | EPDM |
| Serviceable | Solenoid valve spare parts |
| Specification key | EV220A 50B G 2E NC000 |
| Type designation | EV220A 50 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.089 Kilogram |
| Net weight | 4.678 Kilogram |
| Volume | 7.334 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423232604 |
| Proposition 65 | Cancer and Reproductive Harm |