
Spare part, EV221BW 10/12BE NO
132U8011
Product type: Spare part, Used for product: EV221BW 10/12BE NO, Service kit, Function: NO
132U8011
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Spare part EV221BW 10/12BE NO |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Function | NO |
| Material Description | Spare part EV221BW 10BE NO |
| Media recommendations | Drinking Water&Heating ECO/SS |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Parts included | DiaphragmNO-unitO-ring for armature tubeO-ring for coilScrew M4 x 6 Torx T15 |
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 20 pc |
| Seal Material | EPDM |
| Type designation | Diaphragm, actuator set |
| Used for product | EV221BW 10/12BE NO |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.106 Kilogram |
| Net weight | 0.092 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.253 Liter |
| EAN/UPC | 5715162292990 |