
Solenoid valve, EV210BW, Function: NO, G, 3/8, 0.55 m³/h, EPDM
132U4401
Approval: SINTEF; RISE; ACS; PZH, Body material: Eco brass, Operation: Direct-operated, Number of ways: 2/2
132U4401
Product specifications
Characteristic | Value |
|---|---|
| Actuator | BW |
| Actuator size | 13.5 mm |
| Actuator size [in] | 0.53 in |
| Actuator system [mm] | 13.5 mm |
| Ambient temperature max. [°C] | 70 °C |
| Ambient temperature max. [°F] | 158 °F |
| Application | Closed and Drain |
| Approval | ACSPZHRISESINTEF |
| Body material | Eco brass |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection Internal/External | Internal |
| Connection material | Eco brass |
| Connection size [in] | 3/8 |
| Connection standard | ISO 228-1 |
| Connection type | G |
| Contains batteries | No |
| Cv value [gal/min] | 0.640 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 2.000 bar |
| Differential pressure [bar] [min] | 0.000 bar |
| Differential pressure [psi] [max] | 29.000 psi |
| Differential pressure [psi] [min] | 0.000 psi |
| Est. time to close, water [ms] | 20 ms |
| Est. time to open, water [ms] | 20 ms |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow direction | Single-flow |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 1 |
| Function | NO |
Characteristic | Value |
|---|---|
| Kv value [m³/h] | 0.550 m³/h |
| Material Description | Valve EV210BW 4.5BE G 38E NO000 |
| Max media viscosity [cSt] | 50 cSt |
| Max. test pressure [bar] | 3.0 bar |
| Max. test pressure [psig] | 43.5 psig |
| Max. Working Pressure [bar] | 2.0 bar |
| Max. Working Pressure [psig] | 29 psig |
| Media recommendations | Drinking Water&Heating ECO/SS |
| Media tolerance comments | Slightly aggressive media |
| Medium temperature range [°C] [max] | 90 °C |
| Medium temperature range [°C] [min] | 0 °C |
| Medium temperature range [°F] [max] | 194 °F |
| Medium temperature range [°F] [min] | 32 °F |
| Number of ways | 2/2 |
| Operation | Direct-operated |
| Orifice size [mm] | 4.50 mm |
| Orifice size fraction [in] | 3/16 in |
| Packing format | Multi pack |
| Parts Program name | EV210BW |
| Product accessories | Solenoid valve accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EV210BW |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | No |
| Seal Material | EPDM |
| Serviceable | Solenoid valve spare parts |
| Specification key | EV210BW 4.5BE G 38E NO000 |
| Type designation | EV210BW 4.5 |
| UNSPSC CODE | 40141605 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.195 Kilogram |
| Net weight | 0.168 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.253 Liter |
| EAN/UPC | 5702428544283 |