
Solenoid valve, EV228BW, Function: UN, G, 1 1/2, 24 m³/h, EPDM
132U2409
Approval: SINTEF; RISE; ACS; PZH; CE, Body material: Stainless steel, Operation: Latching, Number of ways: 2/2
132U2409
Product specifications
Characteristic | Value |
|---|---|
| Actuator | BW |
| Actuator size | 13.5 mm |
| Actuator size [in] | 0.53 in |
| Actuator system [mm] | 13.5 mm |
| Ambient temperature max. [°C] | 60 °C |
| Ambient temperature max. [°F] | 140 °F |
| Application | Open |
| Approval | ACSCEPZHRISESINTEF |
| Body material | Stainless steel |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection Internal/External | Internal |
| Connection material | Stainless steel |
| Connection size [in] | 1 1/2 |
| Connection standard | ISO 228-1 |
| Connection type | G |
| Contains batteries | No |
| Cv value [gal/min] | 27.700 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 10.000 bar |
| Differential pressure [bar] [min] | 0.300 bar |
| Differential pressure [psi] [max] | 145.000 psi |
| Differential pressure [psi] [min] | 4.350 psi |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EPD available | Yes |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow direction | Single-flow |
| Flow direction indicator | Embossed 1-way arrow |
| Function | UN |
| In scope of WEEE | Yes |
| Inlet connection standard | ISO 228-1 |
| Inlet connection type | G |
| Inlet Internal/External | Internal |
| Inlet size [in] | 1 1/2 in |
Characteristic | Value |
|---|---|
| Kv value [m³/h] | 24.000 m³/h |
| Material Description | Valve EV228BW 40SS G 112E UN000 |
| Max media viscosity [cSt] | 50 cSt |
| Max. test pressure [bar] | 15.0 bar |
| Max. test pressure [psig] | 217.5 psig |
| Max. Working Pressure [bar] | 10.0 bar |
| Max. Working Pressure [psig] | 145 psig |
| Max. Working Pressure note | Liquids: max 10 bar/145 psi |
| Media recommendations | Drinking Water&Heating ECO/SS |
| Media tolerance comments | Neutral media |
| Medium temperature range [°C] [max] | 90 °C |
| Medium temperature range [°C] [min] | -30 °C |
| Medium temperature range [°F] [max] | 194 °F |
| Medium temperature range [°F] [min] | -22 °F |
| Number of ways | 2/2 |
| Open/close equalizing orifice | Optional Equalization orifice |
| Operation | Latching |
| Orifice size [mm] | 40.00 mm |
| Orifice size fraction [in] | 1 1/2 in |
| Outlet connection standard | ISO 228-1 |
| Outlet connection type | G |
| Outlet Internal/External | Internal |
| Outlet size [in] | 1 1/2 in |
| Packing format | Single pack |
| Parts Program name | EV220BW 15 - 50 |
| Product accessories | Solenoid valve accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EV228BW |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Seal Material | EPDM |
| Serviceable | Solenoid valve spare parts |
| Specification key | EV228BW 40SS G 112E UN000 |
| Type designation | EV228BW 40 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.128 Kilogram |
| Net weight | 2.774 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 7.334 Liter |
| EAN/UPC | 5702428527798 |