
Solenoid valve, EV220S, Function: NO, G, 3/4, 7 m³/h, FKM
042U6119
Approval: c UL us, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
042U6119
Product specifications
Characteristic | Value |
|---|---|
| Actuator | S |
| Actuator size | 9 mm clip-on S |
| Actuator size [in] | 0.35 in |
| Actuator system [mm] | 9.0 mm |
| Ambient temperature max. [°C] | 50 °C |
| Ambient temperature max. [°F] | 122 °F |
| Application | Open |
| Approval | c UL us |
| Body material | Brass |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Connection Internal/External | Internal |
| Connection material | Brass |
| Connection size [in] | 3/4 |
| Connection standard | ISO 228-1 |
| Connection type | G |
| Contains batteries | No |
| Cv value [gal/min] | 8.100 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 10.000 bar |
| Differential pressure [bar] [min] | 0.300 bar |
| Differential pressure [psi] [max] | 145.000 psi |
| Differential pressure [psi] [min] | 4.350 psi |
| Est. time to close, water [ms] | 500 ms |
| Est. time to open, water [ms] | 200 ms |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow direction | Single-flow |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 1 |
| Function | NO |
Characteristic | Value |
|---|---|
| Kv value [m³/h] | 7.000 m³/h |
| Material Description | Valve EV220S 18B G 34F NO000 |
| Max media viscosity [cSt] | 50 cSt |
| Max. test pressure [bar] | 15.0 bar |
| Max. test pressure [psig] | 217.5 psig |
| Max. Working Pressure [bar] | 10.0 bar |
| Max. Working Pressure [psig] | 145 psig |
| Media recommendations | Oil,Comp.Air,Vacuum |
| Medium temperature range [°C] [max] | 100 °C |
| Medium temperature range [°C] [min] | -30 °C |
| Medium temperature range [°F] [max] | 212 °F |
| Medium temperature range [°F] [min] | -22 °F |
| Number of ways | 2/2 |
| Operation | Servo-operated (diaphragm) |
| Orifice size [mm] | 18.00 mm |
| Orifice size fraction [in] | 3/4 in |
| Packing format | Multi pack |
| Parts Program name | EV220S |
| Product accessories | Solenoid valve accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EV220S |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 5109bece-eeb9-4151-89cf-c63ee268441d |
| SCIP dossier product name | EV220S |
| Seal Material | FKM |
| Serviceable | No |
| Specification key | EV220S 18B G 34F NO000 |
| Type designation | EV220S 18 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 888 Gram |
| Net weight | 820 Gram |
Characteristic | Value |
|---|---|
| Volume | 1.295 Liter |
| EAN/UPC | 5715162987483 |