Solenoid valve, EV222BW, Function: NC, G, 1/2, 4 m³/h, EPDM
032U8532
Body material: Stainless steel, Operation: Servo-operated (diaphragm), Number of ways: 2/2
032U8532
Product specifications
Characteristic | Value |
|---|---|
| Actuator | BW |
| Actuator size | 13.5 mm |
| Actuator size [in] | 0.53 in |
| Actuator system [mm] | 13.5 mm |
| Ambient temperature max. [°C] | 50 °C |
| Ambient temperature max. [°F] | 122 °F |
| Body material | Stainless steel |
| Connection Internal/External | Internal |
| Connection material | Stainless steel |
| Connection size [in] | 1/2 |
| Connection standard | ISO 228-1 |
| Connection type | G |
| Contains batteries | No |
| Cv value [gal/min] | 4.600 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 10.000 bar |
| Differential pressure [bar] [min] | 0.300 bar |
| Differential pressure [psi] [max] | 145.000 psi |
| Differential pressure [psi] [min] | 4.350 psi |
| Est. time to close, water [ms] | 350 ms |
| Est. time to open, water [ms] | 40 ms |
| Flow direction | Single-flow |
| Flow direction indicator | Embossed 1-way arrow |
| Function | NC |
| Kv value [m³/h] | 4.000 m³/h |
| Material Description | Valve EV222BW 15SS G 12E NC000 |
| Max media viscosity [cSt] | 50 cSt |
Characteristic | Value |
|---|---|
| Max. test pressure [bar] | 15.0 bar |
| Max. test pressure [psig] | 217.5 psig |
| Max. Working Pressure [bar] | 10.0 bar |
| Max. Working Pressure [psig] | 145 psig |
| Media recommendations | Technical & Soft Water |
| Media tolerance comments | Aggressive mediaContaminated media |
| Medium temperature range [°C] [max] | 50 °C |
| Medium temperature range [°C] [min] | 0 °C |
| Medium temperature range [°F] [max] | 122 °F |
| Medium temperature range [°F] [min] | 32 °F |
| Number of ways | 2/2 |
| Open/close equalizing orifice | Optional Equalization orifice |
| Operation | Servo-operated (diaphragm) |
| Orifice size [mm] | 15.00 mm |
| Orifice size fraction [in] | 5/8 in |
| Packing format | Multi pack |
| Parts Program name | EV222BW |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EV222BW |
| Quantity per packing format | 24 pc |
| Seal Material | EPDM |
| Serviceable | Solenoid valve spare parts |
| Specification key | EV222BW 15SS G 12E NC000 |
| Type designation | EV222BW 15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 687 Gram |
| Net weight | 620 Gram |
| Volume | 0.88 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255160724 |
| Proposition 65 | Cancer and Reproductive Harm |