Solenoid valve, EV210B, Function: NC, G, 3/8, 0.3 m³/h, NBR
032U728114
Approval: DNVGL-CG-0339; CE, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2
032U728114
Product specifications
Characteristic | Value |
|---|---|
| Actuator | B |
| Actuator size | 13.5 mm |
| Actuator size [in] | 0.53 in |
| Actuator system [mm] | 13.5 mm |
| Ambient temperature max. [°C] | 80 °C |
| Ambient temperature max. [°F] | 176 °F |
| Application | Closed and Drain |
| Approval | CEDNVGL-CG-0339 |
| Body material | Brass |
| CE evaluated | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Coil option | Clip-on |
| Coil type | BB |
| Connection Internal/External | Internal |
| Connection material | Brass |
| Connection size [in] | 3/8 |
| Connection standard | ISO 228-1 |
| Connection type | G |
| Contains batteries | No |
| Cv value [gal/min] | 0.350 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 10.000 bar |
| Differential pressure [bar] [min] | 0.000 bar |
| Differential pressure [psi] [max] | 145.000 psi |
| Differential pressure [psi] [min] | 0.000 psi |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical connection | Spade DIN 43650-A |
| Enclosure rating IP | IP65 |
| Est. time to close, water [ms] | 20 ms |
| Est. time to open, water [ms] | 20 ms |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow direction | Single-flow |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 1 |
| Frequency [Hz] | 60 Hz |
Characteristic | Value |
|---|---|
| Function | NC |
| In scope of WEEE | Yes |
| Kv value [m³/h] | 0.300 m³/h |
| Material Description | Valve EV210B 3B G 38N NC000 BB024BS |
| Max media viscosity [cSt] | 50 cSt |
| Max. test pressure [bar] | 16.0 bar |
| Max. test pressure [psig] | 232.0 psig |
| Max. Working Pressure [bar] | 10.0 bar |
| Max. Working Pressure [psig] | 145 psig |
| Media recommendations | Water,Brine,Oil,Air |
| Media tolerance comments | Neutral media |
| Medium temperature range [°C] [max] | 90 °C |
| Medium temperature range [°C] [min] | -10 °C |
| Medium temperature range [°F] [max] | 194 °F |
| Medium temperature range [°F] [min] | 14 °F |
| Number of ways | 2/2 |
| Operation | Direct-operated |
| Orifice size [mm] | 3.00 mm |
| Orifice size fraction [in] | 1/8 in |
| Packing format | Multi pack |
| Parts Program name | EV210B |
| Power consumption [W] 60Hz | 14.0 W |
| Product accessories | Solenoid coil accessoriesSolenoid valve accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EV210B |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | f39c9b5f-71a1-49e3-bc6d-20baa8f46870 |
| SCIP dossier product name | EV210B brass NC - solenoid valve |
| Seal Material | NBR |
| Serviceable | Solenoid valve spare parts |
| Specification key | EV210B 3B G 38N NC000 BB024BS |
| Supply voltage [V] AC | 24 V |
| Supply voltage 60Hz Max [V] | 24 V |
| Type designation | EV210B 3 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.502 Kilogram |
| Net weight | 0.475 Kilogram |
| Volume | 0.88 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428048620 |
| Proposition 65 | Cancer and Reproductive Harm |