
Solenoid valve, EV210B, Function: NO, G, 1/4, 0.08 m³/h, PTFE
032U3718
Approval: DNVGL-CG-0339, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2
032U3718
Product specifications
Characteristic | Value |
|---|---|
| Actuator | B |
| Actuator size | 13.5 mm |
| Actuator size [in] | 0.53 in |
| Actuator system [mm] | 13.5 mm |
| Ambient temperature max. [°C] | 80 °C |
| Ambient temperature max. [°F] | 176 °F |
| Application | Closed and Drain |
| Approval | DNVGL-CG-0339 |
| Body material | Brass |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Connection Internal/External | Internal |
| Connection material | Brass |
| Connection size [in] | 1/4 |
| Connection standard | ISO 228-1 |
| Connection type | G |
| Contains batteries | No |
| Cv value [gal/min] | 0.090 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 40.000 bar |
| Differential pressure [bar] [min] | 0.000 bar |
| Differential pressure [psi] [max] | 580.000 psi |
| Differential pressure [psi] [min] | 0.000 psi |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Fluid Group | 1 |
| Function | NO |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Kv value [m³/h] | 0.080 m³/h |
| Material Description | Valve EV210B 1.5B G 14T NO000 |
| Max. test pressure [bar] | 60.0 bar |
| Max. test pressure [psig] | 870.0 psig |
| Max. Working Pressure [bar] | 40.0 bar |
| Max. Working Pressure [psig] | 580 psig |
| Media recommendations | Oil,Comp.Air,Vacuum |
| Medium temperature range [°C] [max] | 130 °C |
| Medium temperature range [°C] [min] | -40 °C |
| Medium temperature range [°F] [max] | 266 °F |
| Medium temperature range [°F] [min] | -40 °F |
| Number of ways | 2/2 |
| Operation | Direct-operated |
| Orifice size [mm] | 1.50 mm |
| Orifice size fraction [in] | 1/16 in |
| Outlet Internal/External | Internal |
| Packing format | Multi pack |
| Parts Program name | EV210B |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EV210B |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | eb4cbd6b-085c-4899-b884-eea5016148b5 |
| SCIP dossier product name | EV210B brass NO - solenoid valve |
| Seal Material | PTFE |
| Type designation | EV210B 1.5 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.182 Kilogram |
| Net weight | 0.157 Kilogram |
| Volume | 0.253 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428921770 |
| Proposition 65 | Cancer and Reproductive Harm |