Solenoid valve, EV210B, Function: NC, NPT, 3/8, 0.61 m³/h, PTFE
032U3705
Media recommendations: Steam, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2
032U3705
Product specifications
Characteristic | Value |
|---|---|
| Actuator | B |
| Actuator size | 13.5 mm |
| Actuator size [in] | 0.53 in |
| Actuator system [mm] | 13.5 mm |
| Ambient temperature max. [°C] | 80 °C |
| Ambient temperature max. [°F] | 176 °F |
| Application | Closed and Drain |
| Body material | Brass |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Connection Internal/External | Internal |
| Connection material | Brass |
| Connection size [in] | 3/8 |
| Connection standard | ISO 228-1 |
| Connection type | NPT |
| Contains batteries | No |
| Cv value [gal/min] | 0.710 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 13.000 bar |
| Differential pressure [bar] [min] | 0.000 bar |
| Differential pressure [psi] [max] | 189.000 psi |
| Differential pressure [psi] [min] | 0.000 psi |
| Est. time to close, water [ms] | 20 ms |
| Est. time to open, water [ms] | 20 ms |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow direction | Single-flow |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 1 |
| Function | NC |
| Kv value [m³/h] | 0.610 m³/h |
Characteristic | Value |
|---|---|
| Material Description | Valve EV210B 5.5B N 38T NC000 |
| Max media viscosity [cSt] | 50 cSt |
| Max. test pressure [bar] | 19.5 bar |
| Max. test pressure [psig] | 283.0 psig |
| Max. Working Pressure [bar] | 13.0 bar |
| Max. Working Pressure [psig] | 189 psig |
| Media recommendations | Steam |
| Media tolerance comments | Neutral media |
| Medium temperature range [°C] [max] | 120 °C |
| Medium temperature range [°C] [min] | -10 °C |
| Medium temperature range [°F] [max] | 248 °F |
| Medium temperature range [°F] [min] | 14 °F |
| Number of ways | 2/2 |
| Operation | Direct-operated |
| Orifice size [mm] | 5.50 mm |
| Orifice size fraction [in] | 7/32 in |
| Packing format | Multi pack |
| Parts Program name | EV210B |
| Product accessories | Solenoid valve accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EV210B |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | f39c9b5f-71a1-49e3-bc6d-20baa8f46870 |
| SCIP dossier product name | EV210B brass NC - solenoid valve |
| Seal Material | PTFE |
| Serviceable | Solenoid valve spare parts |
| Specification key | EV210B 5.5 B 38N NC000 |
| Type designation | EV210B 5.5 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 189.15 Gram |
| Net weight | 182 Gram |
| Volume | 0.253 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255092889 |
| Proposition 65 | Cancer and Reproductive Harm |