
Solenoid coil, BB230C, DIN Spade, Industrial pack
042N8432
Electrical connection: DIN Spade, Enclosure rating IP: IP00
042N8432
Product specifications
Characteristic | Value |
|---|---|
| Actuator size | 13.5 mm |
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 122 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | CEEACUA |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Coil connection | DIN Spade |
| Coil design standard | VDE 0580 |
| Coil fastening | Nut and snap |
| Coil winding insulation class | Class H to IEC 85 |
| Colour | Blue |
| Compliance | EN 60730-1 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Duty rating | Continuous |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical connection | DIN Spade |
| Electrical connection size | 6.3 mm x 0.8 mm |
| Electrical connection standard | EN175301-803 |
| Electrical connector | 3 x spades |
| Enclosure rating IP | IP00 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Frequency [Hz] | 50/60 Hz |
Characteristic | Value |
|---|---|
| Identical product | 042N7432 |
| In scope of WEEE | Yes |
| Material Description | Coil BB230C 220-230V 50/60Hz I-50 |
| Packing format | Industrial pack |
| Power consumption [W] 50Hz | 16.0 W |
| Power consumption [W] 60Hz | 14.0 W |
| Power consumption 50Hz [VA] | 31.0 VA |
| Power consumption 60Hz [VA] | 24.0 VA |
| Product accessories | Solenoid coil accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid coil |
| Product Type | BB230C |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances 0.1 | No |
| Rel. Humidity [% RH] [max] | 97 % RH |
| Rel. Humidity [% RH] [min] | 0 % RH |
| Rel. Humidity conditions | Non-condensation |
| SCIP dossier product name | Solenoid coils |
| Serviceable | No |
| Spare part number | 042N7432 |
| Supply voltage 50Hz Max [V] | 230 V |
| Supply voltage 50Hz Min [V] | 220 V |
| Supply voltage 60Hz Max [V] | 230 V |
| Supply voltage 60Hz Min [V] | 220 V |
| Type designation | BB230C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.266 Kilogram |
| Net weight | 0.256 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.24 Liter |
| EAN/UPC | 5702423048700 |