
Solenoid coil, BO024D, Cable, 9 m, null: 24, Multi pack
018Z6598
Electrical connection: Cable, null: 24, Enclosure rating IP: IP67
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP, BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP, BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP, BO
018Z6598
Product specifications
Characteristic | Value |
|---|---|
| Actuator size | 13.5 mm |
| Ambient temperature range [°C] [max] | 60 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 140 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | ATEX - Cat. 2 - Zone 1 |
| Cable length [in] | 354.00 in |
| Cable length [m] | 9.000 m |
| China RoHS compliance | Out of scope |
| China RoHS exemption clause | No |
| Coil connection | Cable |
| Coil fastening | Finger screw |
| Coil winding insulation class | Class H to IEC 85 |
| Colour | Black |
| Conductor area [mm2] | 3 x 0.75 mm2 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Duty rating | Continuous |
| Earth connection | Ext. TerminalGreen/yellow wire |
| Electrical conn. comments | Earth conn. wiring > 4 mm2 |
| Electrical connection | Cable |
| Electrical connector | 3 core cable |
| Enclosure rating IP | IP67 |
Characteristic | Value |
|---|---|
| Enclosure rating Nema (~) | 6 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| EX Sales text | -40C<ta<+60CII 2G Ex mb IIC T4 Gb |
| Material Description | Coil BO024D 24V DC 9m Cable ATEX |
| Packing format | Multi pack |
| Parts included | IP67 seal kit |
| Parts Program name | EV210BEV220B 15 - 50EV220B 6 - 22EV220B 65 - 100EV222BEV224BEV227BEV250BEV251BEV310B |
| Power consumption [W] DC | 11.0 W |
| Product accessories | Solenoid coil accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid coil |
| Product Type | BO024D |
| Quantity per packing format | 6 pc |
| REACH Candidate List substances 0.1 | No |
| Rel. Humidity [% RH] [max] | 100 % RH |
| Rel. Humidity [% RH] [min] | 0 % RH |
| SCIP dossier product name | Solenoid coils |
| Serviceable | No |
| Supply voltage [V] DC | 24.00 V |
| Type designation | BO024D |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.321 Kilogram |
| Net weight | 1.3 Kilogram |
| Volume | 3.465 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428899123 |
| Proposition 65 | Cancer and Reproductive Harm |