
Solenoid coil, BB048DS, DIN Spade, null: 48, Multi pack
018F7389
Solenoid coil, Product type: BB048DS, null: 48, Enclosure rating IP: IP00, Coil connection: DIN Spade
018F7389
Product specifications
Characteristic | Value |
|---|---|
| Actuator size | 13.5 mm |
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 120 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | CEEACUA |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Coil connection | DIN Spade |
| Coil design standard | VDE 0580 |
| Coil fastening | Clip-on |
| Coil winding insulation class | Class H to IEC 85 |
| Colour | Blue |
| Compliance | EN 60730-1 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Duty rating | Continuous |
| Electrical connection | DIN Spade |
| Electrical connection size | 6.3 mm x 0.8 mm |
| Electrical connection standard | EN175301-803 |
| Electrical connector | 3 x spades |
Characteristic | Value |
|---|---|
| Enclosure rating IP | IP00 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Coil BB048DS 48V DC Box |
| Packing format | Multi pack |
| Parts Program name | EV210BEV212BEV220B 15 - 50EV220B 6 - 22EV220B 65 - 100EV222BEV224BEV250BEV251BEV310B |
| Power consumption [W] DC | 16.0 W |
| Product accessories | Solenoid coil accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid coil |
| Product Type | BB048DS |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances 0.1 | No |
| Rel. Humidity [% RH] [max] | 97 % RH |
| Rel. Humidity [% RH] [min] | 0 % RH |
| Rel. Humidity conditions | Non-condensation |
| Serviceable | No |
| Spare part number | 018F7389 |
| Supply voltage [V] DC | 48.00 V |
| Type designation | BB048DS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.27 Kilogram |
| Net weight | 0.252 Kilogram |
| Volume | 0.271 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255112464 |
| Proposition 65 | Cancer and Reproductive Harm |