
Solenoid coil, BG012DS, Terminal box, null: 12, Multi pack
018F6866
Electrical connection: Terminal box, Enclosure rating IP: IP67
018F6866
Product specifications
Characteristic | Value |
|---|---|
| Actuator size | 13.5 mm |
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 120 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | UA |
| Cable length [m] | 0.500 m |
| China RoHS compliance | Out of scope |
| China RoHS exemption clause | No |
| Coil connection | Connection Box |
| Coil design standard | VDE 0580 |
| Coil fastening | Clip-on |
| Coil type | I |
| Coil winding insulation class | Class H to IEC 85 |
| Colour | Blue |
| Compliance | EN 60730-1 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Duty rating | Continuous |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical connection | Terminal box |
| Electrical connection size | Pg 13.5 |
| Electrical connector | Screwed cable entry |
Characteristic | Value |
|---|---|
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Identical product | 018F8856 |
| In scope of WEEE | Yes |
| Material Description | Coil BG012DS 12V DC Box with 0.5m M/12 |
| Packing format | Multi pack |
| Parts Program name | EV210BEV212BEV220B 15 - 50EV220B 6 - 22EV220B 65 - 100EV222BEV224BEV250B |
| Power consumption [W] DC | 20.0 W |
| Product accessories | Solenoid coil accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid coil |
| Product Type | BG012DS |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | No |
| Rel. Humidity [% RH] [max] | 100 % RH |
| Rel. Humidity [% RH] [min] | 0 % RH |
| Serviceable | No |
| Spare part number | 018F6856 |
| Supply voltage [V] DC | 12.00 V |
| Type designation | BG012DS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.644 Kilogram |
| Net weight | 0.564 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.183 Liter |
| EAN/UPC | 5702424614379 |