
Solenoid coil, BN024DS, Terminal box, null: 24, Multi pack
018F6765
Electrical connection: Terminal box, null: 24, Enclosure rating IP: IP67
018F6765
Product specifications
Characteristic | Value |
|---|---|
| Actuator size | 13.5 mm |
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 120 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | CEEACUA |
| Cable diameter [mm] [max] | 11.0 mm |
| Cable diameter [mm] [min] | 6.0 mm |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| China RoHS exemption clause | No |
| Coil connection | Connection Box |
| Coil design standard | VDE 0580 |
| Coil fastening | Clip-on |
| Coil winding insulation class | Class H to IEC 85 |
| Colour | Blue |
| Compliance | EN 60730-1 |
| Conductor area [mm2] | 0.75 - 1.5 mm2 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Duty rating | Continuous |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical connection | Terminal box |
Characteristic | Value |
|---|---|
| Electrical connection size | Pg 13.5 |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | Yes |
| Material Description | Coil BN024DS 24V DC Box |
| Packing format | Multi pack |
| Power consumption [W] | 8.0 W |
| Power consumption [W] DC | 8.0 W |
| Product accessories | Solenoid coil accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid coil |
| Product Type | BN024DS |
| Quantity per packing format | 32 pc |
| REACH Candidate List substances 0.1 | No |
| Rel. Humidity [% RH] [max] | 100 % RH |
| Rel. Humidity [% RH] [min] | 0 % RH |
| SCIP dossier product name | Solenoid coils |
| Serviceable | No |
| Spare part number | 018F6765 |
| Supply voltage [V] DC | 24.00 V |
| Type designation | BN024DS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.345 Kilogram |
| Net weight | 0.32 Kilogram |
| Volume | 0.316 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428171199 |
| Proposition 65 | Cancer and Reproductive Harm |