Solenoid coil, BF230CS, Cable, 1.5 m, Supply voltage [V] AC: 220 - 230, Multi pack
018F6323
Electrical connection: Cable, Supply voltage [V] AC: 220 - 230, Enclosure rating IP: IP67
018F6323
Product specifications
Characteristic | Value |
|---|---|
| Actuator size | 13.5 mm |
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 120 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | UA |
| Cable diameter [mm] | 6.6 mm |
| Cable length [in] | 60.00 in |
| Cable length [m] | 1.500 m |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Coil connection | Cable |
| Coil design standard | VDE 0580 |
| Coil fastening | Clip-on |
| Coil winding insulation class | Class H to IEC 85 |
| Colour | Blue |
| Compliance | EN 60730-1 |
| Conductor area [mm2] | 3 x 0.75 mm2 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Duty rating | Continuous |
| Electrical connection | Cable |
| Electrical connector | 3 core cable |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Frequency [Hz] | 50/60 Hz |
Characteristic | Value |
|---|---|
| Identical product | 018F8323 |
| Material Description | Coil BF230CS 220-230V 50/60Hz 1.5m |
| Packing format | Multi pack |
| Parts Program name | EV210BEV212BEV220B 15 - 50EV220B 6 - 22EV220B 65 - 100EV222BEV224BEV227BEV250BEV251B |
| Power consumption [W] 50Hz | 16.0 W |
| Power consumption [W] 60Hz | 14.0 W |
| Power consumption 50Hz [VA] | 31.0 VA |
| Power consumption 60Hz [VA] | 24.0 VA |
| Product accessories | Solenoid coil accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid coil |
| Product Type | BF230CS |
| Quantity per packing format | 24 pc |
| REACH Candidate List substances 0.1 | No |
| Rel. Humidity [% RH] [max] | 100 % RH |
| Rel. Humidity [% RH] [min] | 0 % RH |
| Serviceable | No |
| Spare part number | 018F6323 |
| Supply voltage [V] AC [max] | 230 V |
| Supply voltage [V] AC [min] | 220 V |
| Supply voltage 50Hz Max [V] | 230 V |
| Supply voltage 50Hz Min [V] | 220 V |
| Supply voltage 60Hz Max [V] | 230 V |
| Supply voltage 60Hz Min [V] | 220 V |
| Type designation | BF230CS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.396 Kilogram |
| Net weight | 0.346 Kilogram |
| Volume | 0.924 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255119890 |
| Proposition 65 | Cancer and Reproductive Harm |