Solenoid coil, BF012DS, Cable, 1 m, null: 12, Multi pack
018F6298
Electrical connection: Cable, null: 12, Enclosure rating IP: IP67
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP, BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP, BB / BE / BF / BG / BN, BB / BE / BF / BG / BN, BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP, BB / BE / BF / BG / BN
018F6298
Product specifications
Characteristic | Value |
|---|---|
| Actuator size | 13.5 mm |
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 120 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | C UL US LISTEDLLC CDC TYSK |
| Cable diameter [mm] | 6.6 mm |
| Cable length [in] | 40.00 in |
| Cable length [m] | 1.000 m |
| China RoHS compliance | Out of scope |
| China RoHS exemption clause | No |
| Coil connection | Cable |
| Coil design standard | VDE 0580 |
| Coil fastening | Clip-on |
| Coil winding insulation class | Class H to IEC 85 |
| Colour | Blue |
| Compliance | EN 60730-1 |
| Conductor area [mm2] | 3 x 0.75 mm2 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Duty rating | Continuous |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical connection | Cable |
Characteristic | Value |
|---|---|
| Electrical connector | 3 core cable |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | Yes |
| Material Description | Coil BF012DS 12V DC 1m Cable |
| Packing format | Multi pack |
| Parts Program name | EV210BEV212BEV220B 15 - 50EV220B 6 - 22EV220B 65 - 100EV222BEV224BEV227BEV250BEV251B |
| Power consumption [W] | 28.0 W |
| Product accessories | Solenoid coil accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid coil |
| Product Type | BF012DS |
| Quantity per packing format | 24 pc |
| REACH Candidate List substances 0.1 | No |
| Rel. Humidity [% RH] [max] | 100 % RH |
| Rel. Humidity [% RH] [min] | 0 % RH |
| Serviceable | No |
| Supply voltage [V] DC | 12.00 V |
| Type designation | BF012DS |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.376 Kilogram |
| Net weight | 0.373 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.984 Liter |
| EAN/UPC | 5702428025065 |