Solenoid coil, BN024DS, Cable, null: 24, Multi pack
018F4952
Electrical connection: Cable, null: 24, Enclosure rating IP: IP67
018F4952
Product specifications
Characteristic | Value |
|---|---|
| Actuator size | 13.5 mm |
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 120 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | UA |
| Cable diameter [mm] | 6.6 mm |
| Cable length [in] | 10.00 in |
| Cable length [m] | 0.250 m |
| China RoHS compliance | Out of scope |
| China RoHS exemption clause | No |
| Coil connection | Cable |
| Coil design standard | VDE 0580 |
| Coil fastening | Clip-on |
| Coil winding insulation class | Class H to IEC 85 |
| Colour | Blue |
| Compliance | EN 60730-1 |
| Conductor area [mm2] | 2 x 0.75 mm2 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Duty rating | Continuous |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical connection | Cable |
Characteristic | Value |
|---|---|
| Electrical connector | 2 core cable |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | Yes |
| Material Description | Coil BN024DS 24V DC 0.25m Cable |
| Packing format | Multi pack |
| Parts Program name | EV210BEV212BEV220B 15 - 50EV220B 6 - 22EV220B 65 - 100EV222BEV250B |
| Power consumption [W] DC | 29.0 W |
| Product accessories | Solenoid coil accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid coil |
| Product Type | BN024DS |
| Quantity per packing format | 24 pc |
| REACH Candidate List substances 0.1 | No |
| Rel. Humidity [% RH] [max] | 100 % RH |
| Rel. Humidity [% RH] [min] | 0 % RH |
| Serviceable | No |
| Spare part number | 018F4952 |
| Supply voltage [V] DC | 24.00 V |
| Type designation | BN024DS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.281 Kilogram |
| Volume | 0.904 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428048088 |
| Proposition 65 | Cancer and Reproductive Harm |