
Solenoid coil, BX208BS, Conduit hub, 2.5 m, Supply voltage [V] AC: 208, Multi pack
018F4133
Solenoid coil, Product Type: BX208BS, Supply voltage [V] AC: 208, Enclosure rating IP: IP54, Cable length [m]: 2.5, Coil connection: 1/2 in Conduit Hub, Actuator size: 13.5 mm
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP, BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP, BJ / BX / BT / BU, BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP, BJ / BX / BT / BU, BJ / BX / BT / BU
018F4133
Product specifications
Characteristic | Value |
|---|---|
| Actuator size | 13.5 mm |
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 120 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | C UL US LISTEDLLC CDC TYSK |
| Cable length [in] | 98.00 in |
| Cable length [m] | 2.500 m |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Coil connection | 1/2 in Conduit Hub |
| Coil design standard | UL 429 |
| Coil fastening | Clip-on |
| Coil winding insulation class | Class H to IEC 85 |
| Colour | Black |
| Compliance | UL 429 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical conn. comments | Flying leads |
| Electrical connection | Conduit hub |
| Electrical connection size | 1/2 in |
| Electrical connection standard | UL50E CLASS 4 |
| Enclosure rating IP | IP54 |
| Enclosure rating Nema (~) | 4 |
| EU RoHS compliance | Yes |
Characteristic | Value |
|---|---|
| EU RoHS exemption clause | No |
| Frame design | Ext. metal frame |
| Frequency [Hz] | 60 Hz |
| Material Description | Coil BX208BS 208V 60Hz Hub 2.5m Cable |
| Packing format | Multi pack |
| Parts Program name | EV210BEV215BEV220B 15 - 50EV220B 6 - 22EV225BEV245BEV250B |
| Pollution degree | 3 |
| Power consumption [W] 60Hz | 16.0 W |
| Product accessories | Solenoid coil accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid coil |
| Product Type | BX208BS |
| Quantity per packing format | 24 pc |
| REACH Candidate List substances 0.1 | No |
| Rel. Humidity [% RH] [max] | 97 % RH |
| Rel. Humidity [% RH] [min] | 0 % RH |
| Rel. Humidity conditions | Non-condensation |
| Serviceable | No |
| Spare part number | 018F4133 |
| Supply voltage [V] AC | 208 V |
| Supply voltage 60Hz Max [V] | 208 V |
| Type designation | BX208BS |
| UL approval file name | MH29671 |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.407 Kilogram |
| Net weight | 0.325 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.797 Liter |
| EAN/UPC | 5702428890717 |