
Solenoid coil, BJ120BS, Junction Box, 0.2 m, Supply voltage [V] AC: 120, Multi pack
018F4130
Solenoid coil, Product type: BJ120BS, Supply voltage [V] AC: 120, Enclosure rating IP: IP30, Cable length [m]: 0.2, Coil connection: Junction Box
018F4130
Product specifications
Characteristic | Value |
|---|---|
| Actuator size | 13.5 mm |
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 120 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | C UL US LISTEDUA |
| Cable length [in] | 8.00 in |
| Cable length [m] | 0.200 m |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Coil connection | Junction Box |
| Coil design standard | UL 429 |
| Coil fastening | Clip-on |
| Coil winding insulation class | Class H to IEC 85 |
| Colour | Black |
| Compliance | UL 429 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical conn. comments | Flying leads |
| Electrical connection | Junction Box |
| Electrical connection standard | UL50E CLASS 2 |
| Enclosure rating IP | IP30 |
| Enclosure rating Nema (~) | 2 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| Frame design | Ext. metal frame |
| Frequency [Hz] | 60 Hz |
| In scope of WEEE | Yes |
| Material Description | Coil BJ120BS 120V 60Hz Junction Box |
| Packing format | Multi pack |
| Parts Program name | EV210BEV215BEV220B 15 - 50EV220B 6 - 22EV225BEV245BEV250B |
| Pollution degree | 3 |
| Power consumption [W] 60Hz | 16.0 W |
| Product accessories | Solenoid coil accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid coil |
| Product Type | BJ120BS |
| Quantity per packing format | 35 pc |
| REACH Candidate List substances 0.1 | No |
| Rel. Humidity [% RH] [max] | 97 % RH |
| Rel. Humidity [% RH] [min] | 0 % RH |
| Rel. Humidity conditions | Non-condensation |
| Serviceable | No |
| Spare part number | 018F4130 |
| Supply voltage [V] AC | 120 V |
| Supply voltage 60Hz Max [V] | 120 V |
| Type designation | BJ120BS |
| UL approval file name | MH29671 |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.404 Kilogram |
| Net weight | 0.39 Kilogram |
| Volume | 0.295 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428890472 |
| Proposition 65 | Cancer and Reproductive Harm |