
Switches accessories, Sensor pocket
060L354066
Type designation: Sensor pocket, Used for product: KPS; CAS, Sensor pocket length min. [mm]: 85, Pressure inlet conn. type: M, Packing format: Multi pack, Quantity per packing format: 10
060L354066
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Ext. sensor pocket Ø [mm] | 15.0 mm |
| Int. sensor pocket Ø [mm] | 13.5 mm |
| Material Description | Sensor Pocket |
| Packing format | Multi pack |
| Pressure inlet conn. size [mm] | 27 x 2 |
| Pressure inlet conn. std. | ISO 261 |
| Pressure inlet conn. type | M |
Characteristic | Value |
|---|---|
| Pressure inlet Internal/Extern | Male |
| Product group | Switches accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Sensor pocket |
| Product Type | Accessory |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | No |
| Sensor pocket conn. length[mm] | 30 mm |
| Sensor pocket length min. [in] | 3 1/3 in |
| Sensor pocket length min. [mm] | 85 mm |
| Sensor pocket material | Stainless steel |
| Type designation | Sensor pocket |
| Used for product | CASKPS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.095 Kilogram |
| Net weight | 0.093 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.1 Liter |
| EAN/UPC | 5702428400510 |