
Switches accessories
060-035066
Type designation: IP55 enclosure, Used for product: KP dual, Packing format: Multi pack, Quantity per packing format: 20
060-035066
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | IP55 Enclosure For KP (Dual) |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Switches accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | IP55 enclosure |
| Product Type | Accessory |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | IP55 enclosure |
| Used for product | KP dual |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.262 Kilogram |
| Net weight | 0.204 Kilogram |
| Volume | 1.993 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428015868 |
| Proposition 65 | No significant risk |