
Pressure switch, MBC 5100
061B112866
Regulation range [bar] Pe: 5 - 40, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 150
061B112866
Product specifications
Characteristic | Value |
|---|---|
| Alarm Signal | Falling |
| Ambient temperature range [°C] [max] | 85 °C |
| Ambient temperature range [°C] [min] | -10 °C |
| Ambient temperature range [°F] [max] | 185 °F |
| Ambient temperature range [°F] [min] | 14 °F |
| Approval | ABSBVCCCCCSCECMIMDNVEACGLKRSLRLVDNKKRINARoHSRoHS ChinaUA |
| Burst pressure [bar] | 300.0 bar |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| Contact function | SPDT |
| Contact rating | AC15=0.5 A, 250 VDC13=12 W, 125 V |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diff.@Max. range setting [bar] | 7.00 bar |
| Diff.@Min. range setting [bar] | 2.00 bar |
| Electrical conn. Male/Female | Female |
| Electrical connection | DIN-plug |
| Electrical connection size | M20 |
| Electrical connection standard | EN 175301-803-A |
| Electrical spec. standard | EN 60947-5 |
| Enclosure rating IP | IP65 |
| EU RoHS compliance | Out of scope |
| Factory setting [MPa] | 2.000 MPa |
| Material Description | MBC 5100 Pressure Switch M/32 |
| Max. test pressure [bar] Pe | 150.0 bar |
| Max. test pressure [psig] | 2175.0 psig |
Characteristic | Value |
|---|---|
| Max. Working Pressure [bar] | 150.0 bar |
| Max. Working Pressure [psig] | 2175 psig |
| Packing format | Multi pack |
| Pressure connection notes | With flange |
| Pressure connection size | 1/4 |
| Pressure connection standard | ISO 228-1 |
| Pressure connection type | G |
| Pressure Male/Female | Female |
| Pressure sensing element | Diaphragm |
| Product accessories | Switches accessories |
| Product description | Pressure Switch |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Pressure switch |
| Product Type | MBC 5100 |
| Quantity per packing format | 32 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Regulation range [bar] Pe [max] | 40.00 bar |
| Regulation range [bar] Pe [min] | 5.00 bar |
| Regulation range [MPa] Pe [max] | 4.00 MPa |
| Regulation range [MPa] Pe [min] | 0.50 MPa |
| SCIP dossier no. | 69958bd3-3b22-42dc-aa8a-888e92c5e7e8 |
| SCIP dossier product name | MBC 5100 5000 Pressure Switch |
| Serviceable | No |
| Specification key | 3641-2DB04 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.332 Kilogram |
| Net weight | 0.282 Kilogram |
| Volume | 0.647 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162281710 |
| Proposition 65 | Cancer and Reproductive Harm |