
Pressure switch, KPS45
060-411466
Differential [bar]: 5, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 120
060-411466
Product specifications
Characteristic | Value |
|---|---|
| Alarm Signal | Rising |
| Amb. Temp. Note | 80 °C/176 °F for max 120 min |
| Ambient temperature range [°C] [max] | 70 °C |
| Ambient temperature range [°C] [min] | -25 °C |
| Ambient temperature range [°F] [max] | 158 °F |
| Ambient temperature range [°F] [min] | -13 °F |
| Approval | ABSBVCCCCCSCEDNVEACGLKRSLRLVDNKKRINARoHSRoHS ChinaUAUL |
| Burst pressure [bar] | 240.0 bar |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| Contact function | SPDT gold |
| Contact rating | AC15=4 A, 440 VAC1=10 A, 440 VAC3=6 A, 440 VDC13=12 W, 220 VLR max. 50 Afor gold 1…30 mA, 5...30 V |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential [bar] | 5.00 bar |
| Differential [psi] | 73.00 psi |
| Electrical conn. comments | Metal cable gland |
| Electrical conn. Male/Female | Female |
| Electrical connection | Screwed cable entry |
| Electrical connection size | Pg 13.5 |
| Electrical connection standard | DIN 40430 |
| EN 60947 electrical properties | Insulation: 400VPollution degree: 3Rated impulse voltage: 4 kVShort circuit prot, fuse: 16A |
| EN 60947 wiring properties | Flex, ferrules: 0.5-1.5 mm2Flex, no ferrules: 0.7-2.5 mm2Solid/stranded: 0.75-2.5 mm2 |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Out of scope |
| Factory setting [MPa] | 3.000 MPa |
Characteristic | Value |
|---|---|
| Factory setting [psig] | 435.0 psig |
| Material Description | KPS45 Pressure Switch I/12 |
| Max. test pressure [bar] Pe | 180.0 bar |
| Max. test pressure [psig] | 2611.0 psig |
| Max. Working Pressure [bar] | 120.0 bar |
| Max. Working Pressure [psig] | 1740 psig |
| Packing format | Industrial pack |
| Pressure connection size | 1/4 |
| Pressure connection standard | ISO 228-1 |
| Pressure connection type | G |
| Pressure Male/Female | Female |
| Pressure sensing element | Diaphragm |
| Product accessories | Switches accessories |
| Product description | Pressure Switch |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Pressure switch |
| Product Type | KPS45 |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Reset function | Auto |
| SCIP dossier no. | d1127e97-408e-40d0-9aba-98480f7dad9c |
| SCIP dossier product name | KPS Pressure Switch |
| Serviceable | No |
| UL approval file name | E73170 |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.141 Kilogram |
| Net weight | 1.056 Kilogram |
| Volume | 1.87 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423147137 |
| Proposition 65 | Cancer and Reproductive Harm |