
Pressure transmitter, MBS 8250, 0 bar - 160 bar, 0 psi - 2320.6 psi
064G1073
Electrical connection: AMP Junior Power Timer, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 8250-3211-B2GB04-1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Pressure transmitters, Pressure transmitters
064G1073
Product specifications
Characteristic | Value |
|---|---|
| - common | Pin 2 |
| + supply | Pin 1 |
| Accuracy @ ref. temp. ±FS [%] | 0.50 % RH |
| Accuracy, max. +/- FS [%] | 1.00 % RH |
| Accuracy, typical +/- FS [%] | 0.5 % RH |
| Ambient temperature range [°C] [max] | 105 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 221 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | CEcURus |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Compensated temp. range [°C] [max] | 100 °C |
| Compensated temp. range [°C] [min] | 0 °C |
| Compensated temp. range [°F] [max] | 212 °F |
| Compensated temp. range [°F] [min] | 32 °F |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical conn. Male/Female | Male |
| Electrical connection | AMP Junior Power Timer |
| Electrical connection size | 2 pin |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fault Monitoring Demand | No |
| Flush diaphragm | No |
| Intrinsically safe | No |
| Material Description | DELETED Sensor MBS 8250-3211-B2GB04-1 |
| Medium temperature range [°C] [max] | 125 °C |
| Medium temperature range [°C] [min] | -20 °C |
| Medium temperature range [°F] [max] | 257 °F |
| Medium temperature range [°F] [min] | -4 °F |
| Non-linearity BFSL ±FS [%] | 0.20 % RH |
Characteristic | Value |
|---|---|
| Output signal | Current |
| Output signal [mA] [max] | 20 mA |
| Output signal [mA] [min] | 4 mA |
| Overload pressure max. [bar] | 960.0 bar |
| Overload pressure max. [psi] | 13923 psi |
| Packing format | Multi pack |
| Pressure connection HEX [mm] | 22.0 mm |
| Pressure connection size | 1/4 |
| Pressure connection standard | DIN 3852-E |
| Pressure connection type | G |
| Pressure Male/Female | Male |
| Pressure range [bar] [max] | 160.00 bar |
| Pressure range [bar] [min] | 0.00 bar |
| Pressure range [psi] [max] | 2320.60 psi |
| Pressure range [psi] [min] | 0.00 psi |
| Pressure unit reference | Gauge (relative) |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | MBS 8250 |
| Pulse-snubber | Yes |
| Quantity per packing format | 24 pc |
| REACH Candidate List substances 0.1 | No |
| Reference temperature [°C] | 25 °C |
| Reference temperature [°F] | 77 °F |
| Response time max. [ms] | 1 ms |
| Specification key | MBS 8250-3211-B2GB04-1 |
| Supply voltage [V] DC [max] | 32.00 V |
| Supply voltage [V] DC [min] | 9.00 V |
| TEB inside CTR ±FS [%] | 1.00 % RH |
| Thermal shift HTR ±FS/10 K [%] | 0.20 % RH |
| Thermal shift LTR ±FS/10 K [%] | 0.20 % RH |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.064 Kilogram |
| Net weight | 0.057 Kilogram |
| Volume | 0.086 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423268207 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |