Danfoss logo
Pressure transmitter, Pg 9 / Pg 11, G1/2 DIN 3852-E

Pressure transmitter, MBS 4000, 0 bar - 1.6 bar, 0 psi - 23.2 psi

060G7760

Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4000-1221-A1AB08-0

Product specifications

Characteristic
Value
- commonPin 2
+ supplyPin 1
Accuracy, max. +/- FS [%]0.50 % RH
Accuracy, typical +/- FS [%]0.2 % RH
Ambient temperature range [°C] [max]85 °C
Ambient temperature range [°C] [min]-40 °C
Ambient temperature range [°F] [max]185 °F
Ambient temperature range [°F] [min]-40 °F
ApprovalATEX
CE evaluatedYes
China RoHS complianceOut of scope
Compensated temp. range [°C] [max]80 °C
Compensated temp. range [°C] [min]0 °C
Compensated temp. range [°F] [max]176 °F
Compensated temp. range [°F] [min]32 °F
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Electrical conn. Male/FemaleMale and Female
Electrical connectionAngular connector
Electrical connection sizePg 9
Electrical connection standardEN 175301-803-A
Enclosure rating IPIP65
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Flush diaphragmNo
High Clipping Level22.40
Identical product060G7760
Intrinsically safeNo
Low Clipping level3.60
Material DescriptionSensor MBS 4000-1221-A1AB08-0
Medium temperature range [°C] [max]85 °C
Medium temperature range [°C] [min]-40 °C
Medium temperature range [°F] [max]185 °F
Characteristic
Value
Medium temperature range [°F] [min]-40 °F
Non-linearity BFSL ±FS [%]0.20 % RH
Output signalCurrent
Output signal [mA] [max]20 mA
Output signal [mA] [min]4 mA
Overload pressure max. [bar]9.6 bar
Overload pressure max. [psi]139 psi
Packing formatMulti pack
Pressure connection HEX [mm]27.0 mm
Pressure connection size1/2
Pressure connection standardEN 837
Pressure connection typeG
Pressure Male/FemaleMale
Pressure range [bar] [max]1.60 bar
Pressure range [bar] [min]0.00 bar
Pressure range [psi] [max]23.20 psi
Pressure range [psi] [min]0.00 psi
Pressure unit referenceAbsolute
Product groupSensors
Product lineSensing Solutions
Product namePressure transmitter
Product TypeMBS 4000
Pulse-snubberNo
Quantity per packing format14 pc
REACH Candidate List substances 0.1Lead (CAS no. 7439-92-1)
Response time max. [ms]4 ms
SCIP dossier no.16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product nameAKS/MBS
Specification keyMBS 4000-1221-A1AB08-0
Supply voltage [V] DC [max]32.00 V
Supply voltage [V] DC [min]9.00 V
UL evaluatedYes

General specifications

Characteristic
Value
Gross weight0.206 Kilogram
Net weight0.185 Kilogram
Volume0.411 Liter
Characteristic
Value
EAN/UPC5715255040736
Proposition 65Cancer and Reproductive Harm