
Pressure transmitter, DST P146, 0 bar - 10 bar, 0 psi - 145 psi
075G0019
Electrical connection: Round Packard Metri-Pack, Pressure connection type: G, Specification key: DST P146-2011-C2GB04-F
075G0019
Product specifications
Characteristic | Value |
|---|---|
| - common | Pin A |
| + supply | Pin B |
| Ambient temperature range [°C] [max] | 85 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Approval | C UL US UL RecognizedCE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Compensated temp. range [°C] [max] | 100 °C |
| Compensated temp. range [°C] [min] | -40 °C |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Round Packard Metri-Pack |
| Electrical connection size | 3 pin |
| Electrical connection standard | 150.2 SERIES |
| Electrical Connector Colour | black |
| Enclosure rating IP | IP69K |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fault signal level | 21.50 |
| High Clipping Level | 20.50 |
| Housing material | 304L |
| Low Clipping level | 3.80 |
| Material Description | Sensor DST P146 mA 0-10 bar G |
| Medium temperature range [°C] [max] | 100 °C |
| Medium temperature range [°C] [min] | -40 °C |
| Output signal | Current |
| Output signal [mA] [max] | 20 mA |
| Output signal [mA] [min] | 4 mA |
Characteristic | Value |
|---|---|
| Overload pressure max. [bar] | 40.0 bar |
| Overload pressure max. [psi] | 580 psi |
| Packing format | Industrial pack |
| Pressure connection HEX [mm] | 27.0 mm |
| Pressure connection size | 1/4-A |
| Pressure connection standard | ISO 1179-2 |
| Pressure connection type | G |
| Pressure Male/Female | Male |
| Pressure range [bar] [max] | 10.00 bar |
| Pressure range [bar] [min] | 0.00 bar |
| Pressure range [psi] [max] | 145.00 psi |
| Pressure range [psi] [min] | 0.00 psi |
| Pressure unit reference | Gauge (relative) |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | DST P146 |
| Pulse-snubber | No |
| Quantity per packing format | 60 pc |
| REACH Candidate List substances 0.1 | No |
| Response time max. [ms] | 2 ms |
| Specification key | DST P146-2011-C2GB04-F |
| Supply voltage [V] DC [max] | 28.00 V |
| Supply voltage [V] DC [min] | 8.00 V |
| TEB inside CTR ±FS [%] | 3.00 % RH |
| UL evaluated | Yes |
| Wetted part material | 316L |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.07 Kilogram |
| Net weight | 0.059 Kilogram |
| Volume | 0.086 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255245155 |
| Proposition 65 | No significant risk |