
Accessories, sensors, Cable
061H5198
Packing format: Industrial pack, Quantity per packing format: 50
061H5198
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Cable length [m] | 4.000 m |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Comments | 10 PC. 060G8243 PER BAG5 BAGS PER CARTON |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical conn. Male/Female | Male |
| Electrical connection | Round Packard Metri-Pack |
| Enclosure rating IP | IP66 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Cable NSK PP18 I/50 |
Characteristic | Value |
|---|---|
| Output signal | NONE |
| Packing format | Industrial pack |
| Parts included | Round packard w. 4,0 m cable |
| Pin configuration/colour | Pin A RedPin B BlackPin C White |
| Product group | Accessories, sensors |
| Product line | Sensing Solutions |
| Product name | Cable |
| Product Type | Accessory |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances 0.1 | No |
| Specification key | NSK-PP18 |
| Used for product | NSK |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.11 Kilogram |
| Net weight | 0.097 Kilogram |
| Volume | 0.201 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428274364 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |