
Test valve, MBV 5000
061B7056
Pressure connection type: G, Pressure connection size: 1/4, Pressure range (Pi) [bar]: 0 - 60
061B7056
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 120 °C |
| Ambient temperature range [°C] [min] | -20 °C |
| Ambient temperature range [°F] [max] | 248 °F |
| Ambient temperature range [°F] [min] | -4 °F |
| Approval | EACRoHSUA |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Further information | SS standard size, expander |
| Material Description | MBV 5000 Test Valve |
| MiniMess included | Yes |
| Number of inputs [pc] | 2 pc |
| Number of outputs [pc] | 2 pc |
| Output connection type | Flange |
| Packing format | Multi pack |
| Pressure connection size | 1/4 |
Characteristic | Value |
|---|---|
| Pressure connection standard | DIN 3852-E |
| Pressure connection type | G |
| Pressure Male/Female | Female |
| Pressure range (Pi) [bar] [max] | 60 bar |
| Pressure range (Pi) [bar] [min] | 0 bar |
| Pressure range (Pi) [bar] oil [max] | 60 bar |
| Pressure range (Pi) [bar] oil [min] | 0 bar |
| Pressure thread conn standard | ISO 228-1 |
| Product group | Shut-off and regulating valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Test valve |
| Product Type | MBV 5000 |
| Pulse-snubber | No |
| Quantity per packing format | 4 pc |
| REACH Candidate List substances 0.1 | No |
| Specification key | MBV5000-2211S |
| Test function | Separate |
| Test pressure connection size | 16 x 2 |
| Test pressure connection type | M |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.054 Kilogram |
| Net weight | 1.95 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.13 Liter |
| EAN/UPC | 5715162474693 |