
Accessories, sensors, Cable
060G8364
Used for product: DST P1XX, Packing format: Industrial pack, Quantity per packing format: 60
060G8364
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| China RoHS compliance | Out of scope |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Accessory Cable 0.54m Angular MP&RP I/60 |
| Packing format | Industrial pack |
| Parts included | Round Parkard w.0,54m cable |
Characteristic | Value |
|---|---|
| Pin configuration/colour | Pin A BlackPin B BrownPin C Red |
| Product group | Accessories, sensors |
| Product line | Sensing Solutions |
| Product name | Cable |
| Product Type | Accessory |
| Quantity per packing format | 60 pc |
| Used for product | DST P1XX |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.045 Kilogram |
| Net weight | 0.039 Kilogram |
| Volume | 0.169 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255197102 |
| Proposition 65 | No significant risk |